Power Supplies, DIN Rail Mount Slimline Power Supplies, 5 Vdc...
for industrial devices (PLCs, sensors, switches) are designed to take minimal space in ... 150%, 31.2 to 36V Efficiency: 84 to 88% Safety Standards: UL508, EN60950-1* approved, ...
https://br.omega.com/pptst/SL-PS.html - 93K - 5/17/2024
Thermocouple Virtual Chart Recorder
... 9 - 12Vdc Safety Qualified ac Power Adapter: Nominal Output: 9 Vdc @ 500mA, included. ... Universal ac Power Adapter included with iTCX-W Power Input - iTCX-D: 10-32 Vdc Switching ...
https://br.omega.com/pptst/ITCX.html - 103K - 5/17/2024
1/16 DIN Ramp/Soak Temperature/Process Controllers
100 to 240 Vac or 24 Vac/dc (optional) Safety and EMC Standard: CSA and UL Construction ... input (burn-out upscale only; cannot be switched off) Input Resistance: 1 MΩ or greater ...
https://br.omega.com/pptst/CN6201.html - 92K - 5/17/2024
Windows Software for the OM-CP-Series Data loggers and OM-CP...
... in situations where personal safety may be at risk. Overlay Multiple Graphs: Simultaneously analyze data from several units or deployments; easily switch to a single data series. ...
https://br.omega.com/pptst/OM-CP-IFC110.html - 103K - 5/17/2024
Universal 6/12 Channel 1/4 DIN Panel Meter
No dip switch setting changes are required. Excellent fit for OEM instrumentation, ... 725 g (26 oz) Approvals ECCN: EAR99 Safety: 2014/35/EU EMC: 2014/30/EU RoHS: 2011/...
https://br.omega.com/pptst/DP600A.html - 94K - 5/17/2024
Easy to use Paperless Recorder
without Manuals LAN Network Capability Safety System and Reliability Analyzing/Data ... for high-order instruments RS232C/RS485 switchable *Ethernet and USB equipped as standard ...
https://br.omega.com/pptst/RD9900.html - 103K - 5/17/2024
Paperless Recorders
... In the event of a power loss or power dip, the RD8300 seamlessly switches over to the ... acknowledge and channel reset functions Safety and Environmental Operating Range: ...
https://br.omega.com/pptst/RD8300.html - 98K - 5/17/2024